Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
AR-315 - Ball Nuts - Round
Bill of material
AR-315
PN
Part No.
AR-315
AMERSID
Americas ID
1045615
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BALLCIRCLEDIAMET
Ball Circle Diameter
0.750 Inch
LEAD
Lead
0.200 Inch
A
A Length
1.875 Inch
B
B Thread Length
0.500 Inch
C
C Width
1.312 Inch
D
D Tube Height
0.863 Inch
E
E Tube Diameter
0.886 Inch
F
F Thread Size
1.173 - 18
LOADLBSDYNAMIC
Load Lbs Dynamic
1100
LOADLBSSTATIC
Load Lb Static
8569
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models