Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
AR-344 - Ball Nuts - Round
Bill of material
AR-344
PN
Part No.
AR-344
AMERSID
Americas ID
1045617
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BALLCIRCLEDIA
Ball Circle Diameter
0.750 Inch
LEAD
Lead
0.200 Inch
A
A Length
2.875 Inch
B
B Thead Length
0.500 Inch
C
C Body Diameter
1.312 Inch
D
D Tube Width
0.863 Inch
E
E Tube Outside Radius
0.886 Inch
F
F Thread Size
1.173-18
LOADLBSDYNAMIC
Load Lbs Dynamic
2200
LOADLBSSTATIC
Load Lbs Static
17138
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models