Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
AR-346 - Ball Nuts - Round
Bill of material
AR-346
PN
Part No.
AR-346
AMERSID
Americas ID
1045619
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BALLCIRCLEDIA
Ball Circle Diameter
1.000 Inch
LEAD
Lead
0.500 Inch
A
A Length
3.130 Inch
B
B Thread Length
0.625 Inch
C
C Body Diameter
1.687 Inch
D
D Tube Height
1.080 Inch
E
E Tube Radius
1.109 Inch
F
F Thread Size
1.563-18
LOADLBSDYNAMIC
Load Lbs Dynamic
3440
LOADLBSSTATIC
Load Lbs Static
25250
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models