AR40-02-D
SMC
airline_equipment
regulators
standard_regulators
AR-D Regulator
Powered by
CAD모델 선택
{smc/airline_equipment/regulators/standard_regulators/ar_d/ar_d_asmtab.prj},{NB=AR40-02-D(0)},{BODY=40},{BODYX=40},{BODYXX=40},{BACKFLOW=},{THREAD1=},{PORT=02},{OPTIONA=},{OPTIONB=},{SEMISTANDARDC=},{SEMISTANDARDD=},{SEMISTANDARDE=},{SEMISTANDARDF=},{SEMISTANDARDG=},{THREAD2=0},{A=70},{U=2.3},{J=33.800},{K=3.500},{PPATH=ar_d/assembly/ar_d_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 6
HELP_VARIABLE
Company
SMC
Description
AR-D - Regulator
Bill of material
AR40-02-D
BODY
Body size
40
40
BACKFLOW
With backflow function
(-) Without backflow function
(K) With backflow function
(-) Without backflow function
(K) With backflow function
THREAD1
Pipe thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
PORT
Port size
(02) 1/4
(03) 3/8
(04) 1/2
(02) 1/4
(03) 3/8
(04) 1/2
OPTIONA
Mounting
(-) Without mounting option
(B) With bracket
(H) With set nut (for panel mount)
(-) Without mounting option
(B) With bracket
(H) With set nut (for panel mount)
OPTIONB
Pressure gauge/Digital pressure switch
(-) Without pressure gauge
(E) Square embedded type pressure gauge (with limit indicator)
(G) Round type pressure gauge (with limit indicator)
(J) Right angle square type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
(E1) Output: NPN output/Electrical entry: Wiring bottom entry
(E2) Output: NPN output/Electrical entry: Wiring top entry
(E3) Output: PNP output/Electrical entry: Wiring bottom entry
(E4) Output: PNP output/Electrical entry: Wiring top entry
(-) Without pressure gauge
(E) Square embedded type pressure gauge (with limit indicator)
(G) Round type pressure gauge (with limit indicator)
(J) Right angle square type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
(E1) Output: NPN output/Electrical entry: Wiring bottom entry
(E2) Output: NPN output/Electrical entry: Wiring top entry
(E3) Output: PNP output/Electrical entry: Wiring bottom entry
(E4) Output: PNP output/Electrical entry: Wiring top entry
SEMISTANDARDC
Set pressure
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
SEMISTANDARDD
Exhaust mechanism
(-) Relieving type
(N) Non-relieving type
(-) Relieving type
(N) Non-relieving type
SEMISTANDARDE
Flow direction
(-) Flow direction:Left to right
(R) Flow direction:Right to left
(-) Flow direction:Left to right
(R) Flow direction:Right to left
SEMISTANDARDF
Knob
(-) Downward
(Y) Upward
(-) Downward
(Y) Upward
SEMISTANDARDG
Unit
(-) Unit on product label: MPa, Pressure gauge in SI units: MPa
(-) Unit on product label: MPa, Pressure gauge in SI units: MPa
THREAD2
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청