Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
AR/HR 25 - Rail - Linear guideway
Bill of material
AR/HR25-N-50-25-25-RAIL
MOD
Model Code
AR/HR
SIZE
Size
25
RT
Rail type
mm
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
25.000 mm
AG
Accuracy grade
W1
23 mm
H1
23 mm
P
60 mm
DXDXG1
Dxdxg1
11x7x9 mm
MXG3
Mxg3
M6x12 mm
RW
Rail Weight
3020 g/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models