Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Line Tech
Description
AR/HR 30 - Rail
Bill of material
AR/HR30-N-50-9-41-RAIL
MOD
Model Code
AR/HR
SIZE
Size
30
RT
Rail type
mm
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
41.000 mm
AG
Accuracy grade
W1
28 mm
H1
27 mm
P
80 mm
DXDXG1
Dxdxg1
14x9x12 mm
MXG3
Mxg3
M8x15 mm
RW
Rail Weight
4380 g/m
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model