Catalog navigation
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
Nitrogen Springs
Description
AR/PT 5 T1 - For high temperature (80÷100 °C), ISO standard, high force
Bill of material
AR/PT5-25.3-T1-C
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diameter
38 mm
RD
Rod Diameter
20 mm
PMIN
Pressure min.
20 bar
P
Nominal charging pressure
125 bar
WORKTEMPERATURE
Working temperature
80 ÷ 100 °C
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
V
Volume
cm³
S
Surface
3.14 mm
MAXSPEED
Maximum speed
1.0 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models