Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ERO
Description
ARC 35 MN - Profile rail guides
Bill of material
ARC35MN-B1-VC-N-111.2L-15.6-15.6-I
MOD
Model Code
ARC35MN
RT
Rail type
SIZE
Size
35 mm
ST
Seal type
BQ
Block quantity
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
15.600 mm
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
48 mm
W2
18.0 mm
W1
34 mm
H1
32.0 mm
P
80 mm
DXDXG1
Dxdxg1
14x9x12 mm
W
70 mm
L
111.2 mm
L1
86.2 mm
H2
h2
40.4 mm
P1X
50 mm
P2X
50 mm
MXG2
Mxg2
M8x13 mm
T
14 mm
T1
14 mm
N1
M6x10 mm
N2
M6x7 mm
N3
P5
E
12.5 mm
S1
8.0 mm
S2
15.0 mm
S3
23.4 mm
S4
24.1 mm
RW
Rail Weight
6790 g/m
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    ERO
    AR/HR 35 - Rail - Linear guideway
    ERO
    HRC 35 FN - Profile rail guides
Previews
3D
Размер
2D
Сваляне на CAD модели