Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Nitrogen Springs
Description
ARF 2,5 - ISO 11901 Standard
Bill of material
ARF2,5-125.6
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diameter
35.7 mm
RD
Rod Diameter
15 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
FIS
Fixing
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm3
S
Surface
1.77 mm
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models