Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
ERO
Description
ARR/HRR 35 - Rail - Linear guideway
Bill of material
ARR/HRR35-H-40-20-20-RAIL
MOD
Model Code
ARR/HRR
SIZE
Size
35
RT
Rail type
mm
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
AG
Accuracy grade
W1
34 mm
H1
31.0 mm
P
40 mm
DXDXG1
Dxdxg1
14x9x17 mm
D
14.0 mm
DD
d
9.0 mm
G1
g1
17.0 mm
MXG3
Mxg3
M8x15 mm
NDM
M
8.000 mm
G3
g3
15.0 mm
RW
Rail Weight
5740 g/m
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型