Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
ARTICULATED MALE HINGE - MODEL BAS
Bill of material
W0950322006
CODE
Code
W0950322006
DI
Ø Diameter
32 mm
B
14 mm
D
22 mm
M
10 mm
N
72.5 mm
R
16 mm
S
10 mm
WG
Weight
106 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models