AS2052F-06A
SMC
bp3_flow_control_equipment
ASxx2F/FS/FG-A Speed Controller With One-touch Fitting/In-line Type
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_2f-a/as_2f_a.prj},{NB=AS2052F-06A},{GUI=AS2052F-06A},{OMSC=},{D=6.0},{D1=12.8},{X=11.5},{Y=0.0},{D2=4.3},{D3=7.8},{D4=13.0},{D5=16.0},{L1=54.2},{L2=7.6},{L3=17.2},{L4MAX=36.2},{L4MIN=34.6},{L5=17.0},{L6=22.5},{L7=12.0},{L8=16.1},{M1=17.0},{CNSMASSEXACT=11.8},{A=7.000},{B=2.000},{C=6.900},{E=11.030},{F=9.830}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
SMC
Description
AS-2F-A - Speed Controller With One-touch Fitting/In-line Type
Bill of material
AS2052F-06A
GUI
AS2052F-06A
AS2052F-06A
MODEL
Model
AS2052F-06A
AS2052F-06A
OMSC
Made to order
(-) None
(-X12) Lubricant: Vaseline
(-X21) Grease-free (Seal: Fluorine-coated) + Restrictor (Without check valve)
(-X214) Restrictor (Without check valve)
(-) None
(-X12) Lubricant: Vaseline
(-X21) Grease-free (Seal: Fluorine-coated) + Restrictor (Without check valve)
(-X214) Restrictor (Without check valve)
D
Applicable tubing O.D.
6.0
6.0
mm
D1
12.8
12.8
mm
X
11.5
11.5
mm
Y
0.0
0.0
mm
D2
4.3
4.3
mm
D3
7.8
7.8
mm
D4
13.0
13.0
mm
D5
16.0
16.0
mm
L1
54.2
54.2
mm
L2
7.6
7.6
mm
L3
17.2
17.2
mm
L4MAX
36.2
36.2
mm
L4MIN
34.6
34.6
mm
L5
17.0
17.0
mm
L6
22.5
22.5
mm
L7
12.0
12.0
mm
L8
16.1
16.1
mm
M1
17.0
17.0
mm
CNSMASSEXACT
Mass
11.8
11.8
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求