Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
AS 45 - Airstream-operated shutter, DN 450, with galvanised grille
Bill of material
0151.0335
ARTNR
Article number
0151.0335
CTN
Customs Tariff Number
84818085
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Air direction
Air extraction
I
Installation
outside
IS
Installation site
Wall
IP
Installation position
vertical / horizontal
M
Material
Synthetic material, weather and UV resistant
CO
Colour
Traffic white, similar to RAL 9016
LC
Lamella colour
Silver grey
W
Weight
1.6 kg
TS
Type of shutter
Airstream-operated opening/closing
NS
Nominal size
450 mm
WD
Width
465 mm
H
Height
465 mm
DE
Depth
41 mm
AT
Ambient temperature
60 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799513353
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models