Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
MAICO
Opis
AS 60 - Airstream-operated shutter, DN 600, with galvanised grille
Lista materiałowa
0151.0337
ARTNR
Article number
0151.0337
CTN
Customs Tariff Number
84818085
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Air direction
Air extraction
I
Installation
outside
IS
Installation site
Wall
IP
Installation position
vertical / horizontal
M
Material
Synthetic material, weather and UV resistant
CO
Colour
Traffic white, similar to RAL 9016
LC
Lamella colour
Silver grey
W
Weight
2.6 kg
TS
Type of shutter
Airstream-operated opening/closing
NS
Nominal size
600 mm
WD
Width
622 mm
H
Height
622 mm
DE
Depth
42 mm
AT
Ambient temperature
60 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799513377
SA700ID17
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD