Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
AS-958250-184 - Parts
Bill of material
AS-958250-184
MN
Model Number
AS-958250-184
MP
Mounting Positions
LO
Conduit Hole Position
A
230 mm
AA
1 Inch
AB
243.0783 mm
AC
194.6737 mm
AE
152.0875 mm
AF
45.6709 mm
B
170 mm
BA
69.85 mm
C
408.6 mm
D
114.3 mm
E
95.3 mm
ES
45 mm
F2
2F
139.7 mm
G
17 mm
H
11 mm
J
40 mm
NW
N-W
69.9 mm
O
51.5 mm
P
250 mm
R
25 mm
S
6.35 mm
T
290.8 mm
U
28.575 mm
V
68.58 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    AS-958251-213 - Parts
    Toshiba
    MDSL0031-02 - Parts
    Toshiba
    MDSLV085-06-46P - Geometry
    Toshiba
    MDSL0031-06-TS - Geometry
    Toshiba
    MDSL0151-08-440LP-HEFF - Geometry
    Toshiba
    MDSL0051-09B - Geometry
    Toshiba
    MDSL0011-06 EQP - Geometry
    Toshiba
    AS-958255-364TS - Geometry
    Toshiba
    MDSL0151-04-250HP-PREM - Geometry
    Toshiba
    AS-958257-447 - Parts
    Toshiba
    MDSLV0285-02-2P - Geometry
    Toshiba
    MDSL0151-02-180HP-HEFF - Geometry
    Toshiba
    MDSL0001-27USS - Part
    Toshiba
    MDSL0051-12B-UZ - 507UZ ODP Geometry
Previews
3D
Dimension
2D
Download CAD models