Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
AS-958251-215 - Parts
Bill of material
AS-958251-215
MN
Model Number
AS-958251-215
MP
Mounting Positions
LO
Conduit Hole Position
A
260 mm
AA
1 mm
AB
318.2497 mm
AC
245.3873 mm
AE
173.7758 mm
AF
63.6582 mm
B
214 mm
BA
88.9 mm
C
510.7 mm
D
133.4 mm
G
16.4 mm
H
11 mm
J
50 mm
E
108 mm
ES
61 mm
F2
2F
177.8 mm
NW
N-W
85.9 mm
O
293.4 mm
P
297.6844 mm
R
30.5 mm
S
7.925 mm
T
41.5 mm
U
34.925 mm
V
83.82 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models