Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
AS-958252-256 - Geometry
Bill of material
AS-958252-256
MN
Model Number
AS-958252-256
MP
Mounting Positions
LO
Conduit Hole Position
A
314 mm
AA
1-1/4 Inch
AB
326.9429 mm
AC
254.0806 mm
AE
206.5815 mm
AF
68.8345 mm
B
300 mm
BA
108 mm
C
650.6 mm
D
158.7 mm
E
127 mm
ES
73 mm
F2
2F
254 mm
G
19 mm
H
13.5 mm
J
60 mm
NW
N-W
101.6 mm
O
326.2 mm
P
335 mm
R
35.9 mm
S
9.525 mm
T
59.5 mm
U
41.275 mm
V
99.06 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models