Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
AS-958256-405-TS - Parts
Bill of material
AS-958256-405TS
MN
Model Number
AS-958256-405TS
MP
Mounting Positions
LO
Conduit Hole Position
A
486 mm
AA
3 Inch
AB
572.141 mm
AC
430 mm
AE
254 mm
AF
200 mm
B
449 mm
BA
158 mm
C
950.5 mm
D
254 mm
G
39 mm
H
21 mm
J
100 mm
K
150 mm
E
203 mm
ES
70 mm
F2
2F
349 mm
NW
N-W
108 mm
O
532.5 mm
P
598.5 mm
R
46.8 mm
S
12.7 mm
T
90 mm
U
53.975 mm
V
101.6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models