Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
AS-958257-445 - Parts
Bill of material
AS-958257-445
MN
Model Number
AS-958257-445
MP
Mounting Positions
LO
Conduit Hole Position
A
560 mm
AA
3 Inch
AB
602.141 mm
AC
460 mm
AE
279.5 mm
AF
200 mm
B
490 mm
BA
190.6 mm
C
1225.5 mm
D
279.5 mm
G
34.4 mm
H
21 mm
J
110 mm
K
120 mm
E
228.5 mm
ES
175 mm
F2
2F
419 mm
NW
N-W
215.9 mm
O
585.5 mm
P
656 mm
R
73.15 mm
S
22.225 mm
T
90 mm
U
85.725 mm
V
209.55 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models