Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SMC
Description
AS12_1F-M3-A-X790 - Speed Controller With One Touch Fitting/Elbow Type for M3
Bill of material
AS1201F-M3-04A-X790
TYPE
Type
SIZE
Body size
M3 x 0.5
PORT
Port size
M3 x 0.5
TUBE
Applicable tube O.D.
CONTROL
Control type
D
mm
T
M3 x 0.5
H
8 mm
D1
mm
D3
9.4 mm
L1
mm
L2
mm
L3
mm
L4U
Unlocked
26.5 mm
L4L
Locked
25.4 mm
AU
Unlocked
23.5 mm
AL
Locked
22.4 mm
M
mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models