Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SMC
Description
AS12_1FS (Inch) - Speed Controller With Indicator/Elbow Type (Gasket Seal)
Bill of material
AS1201FS-M5E-03
GUI
MODEL
Model
CONTROL
Control method
HEXAGON
Hexagon dimension
SCALE
Indicator direction
OMSC
Made to order
D
T
H
8 mm
D1
mm
D3
9.4 mm
L1
mm
L2
mm
L3
mm
L4
39 mm
A
35 mm
M
13.3 mm
W1
13.6 mm
W2
15.1 mm
X
5.5 mm
Y
9.6 mm
CNSMASSEXACT
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models