Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SMC
Description
AS13_1FS - Speed Controller With Indicator/Universal Type (Gasket Seal)
Bill of material
AS1301FS1-M5E-04
GUI
MODEL
Model
CONTROL
Control method
HEXAGON
Hexagon dimension
OMSC
Made to order
D
mm
T
H
8 mm
D1
mm
D2
9.6 mm
D3
9.4 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
39 mm
A
35 mm
M
13.3 mm
W1
13.6 mm
Y
9.6 mm
CNSMASSEXACT
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models