Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC Corporation
Description
ASG - Speed Controller With One Touch Fitting/Stainless Steel
Bill of material
ASG1201-M5-06
GUI
MODEL
Model
CONTROL
Control type
OPTION
Option
D
6.0 mm
T
H1
mm
H2
mm
D1
11.7 mm
AMAX
mm
L1
mm
L2
mm
L3
mm
L4MAX
mm
M
13.6 mm
CNSMASSEXACT
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models