Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
asm90w90mm - asm90w90mm1
Bill of material
ZDC07-5IK90RGU-AF-5GU3KB
TYPE
type
ts
CODE
OP
output power
90 W
V
Voltage
1ph 100 V
F
frequency
50/60 Hz
RS
Rated speed
90~1350/90~1650 r/min
AT
Allowable torque1
710 mN.m
ST
Starting torque
405 mN.m
A
electric current
1.55/1.85 A
C
Capacitance
25.0 μF
RR
L
65.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models