Catalog navigation
CAD model selection
Selectable products: 37
HELP_VARIABLE
Company
Fabory
Description
ASME B18.2.2 HHJN - Heavy Hex Jam Nuts
Bill of material
Heavy Hex Jam Nut ASME B18.2.2 1/2-13 UNC
CNSORDERNO
Article Number
NENNID
Short description
Inch
D
Diameter of Thread
Inch
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.2.2
THREAD
Thread
Unified National Coarse
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Heavy jam nut
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
URL
https://www.fabory.com/en-GB/p/U11391.050.0001
PACKAGING
Packaging unit
PCS
TT1
Thread per Inchs
TT
Thread Type
UNC
F
Width Across Flats
Inch
G
Width Across Corners
Inch
H
Thickness
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Fabory
    ASME B18.2.2 HJN - Hex Jam Nuts
    Fabory
    ASME B18.2.2 HN - Hex Nuts
    Fabory
    ASME ≈B18.2.1 HCS - Hex Cap Screws
    Fabory
    BS 1083 BSHN V2 - Hexagon ordinary nuts and lock nuts
    Fabory
    ASME B18.2.2 HN V2 - Hex Nuts
    Fabory
    DIN 439 B - Hex nuts, lower form B
    Fabory
    ISO 4035 - Hexagon thin nuts (chamfered) - Product grades A and B
    BUMAX
    ASME B18.2.2 BUMAX 88 - Hexagon Nuts ASME B18.2.2
    Fabory
    ASME B18.16.6 NTUNIL - Style NTU Nylon Insert Locknut Dimensions
    Fabory
    DIN ≈934 (1954) - Hexagon nuts
    Fabory
    ASME B18.2.2 SN - Square Nuts
    Harcourt
    ALN - Lock Nuts
    Fabory
    DIN 431 A - Pipe nuts with thread, form A
    Fabory
    ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Previews
3D
Dimension
2D
Download CAD models