Catalog navigation
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
Fabory
Description
ASME B18.2.2 SN - Square Nuts
Bill of material
Square Nut ASME B18.2.2 3/4
CNSORDERNO
Order number
D
Diameter of Thread
Inch
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.2.2
THREAD
Thread
Unified National Coarse
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Square nut
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Square
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
23-11-07-01
UNSPSC
31161730
ETIM
URL
https://www.fabory.com/en-GB/p/U11122.075.0001
PACKAGING
Packaging Unit
PCS
NORMSIZE
Nominal Size
Inch
TT
Thread Type
UNC
TT1
Thread per inch
Inch
P
Pitch
Inch
MD
Minor Diameter
Inch
F
Width Across Flats
Inch
G
Width Across Corners
Inch
H
Thickness
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models