Catalog navigation
CAD model selection
Selectable products: 65
HELP_VARIABLE
Company
Fabory
Description
ASME B18.3 HSHCS - Hexagon Socket Head Cap Screws
Bill of material
Hexagon Socket Head Cap Screw ASME B18.3 5/16-UNFx2
CNSORDERNO
Article number
NENNID
Short description
Inch
D
Nominal Diameter
Inch
L
Length
Inch
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.3
THREAD
Thread
Unified National Fine
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Alloy steel
GRADE
Grade
ASTM A574
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Cylindrical head
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
73181569
ECLASS
eClass
23-11-01-02
UNSPSC
31161605
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/U07041.031.0200
PACKAGING
Packaging unit
PCS
TT
Thread Type
UNF
TT1
Thread per Inchs
LT
Length of Thread
Inch
LG
Length
Inch
LB
Length
Inch
U
Driled Hole Diameter
Inch
V
Head to Center of Hole
Inch
A
Head Diameter max.
Inch
H
Head Height max.
Inch
C
Radius
0.025 Inch
JFRAC
Hex. Socket Size Fract.
Inch
J
Socket Size
Inch
T
Key Engagement
Inch
G
Wall Thickness
Inch
K
Radius
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models