Catalog navigation
CAD model selection
Selectable products: 159
HELP_VARIABLE
Company
Fabory
Description
ASME B18.3 HSHSS - Hexagon Socket Head Shoulder Screws
Bill of material
Hexagon Socket Head Shoulder Screw ASME B18.3 5/8x2 1/4-1/2-13-UNCx0.2
CNSORDERNO
Article Number
NENNID
Short description
Inch
D
Nominal Diameter max
Inch
L
Length
Inch
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.3
THREAD
Thread
Unified National Coarse
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Shoulder screw
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Cylindrical Knurled
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
23-11-01-02
UNSPSC
31161605
ETIM
EC000279
URL
https://www.fabory.com/en-GB/p/U07111.062.0225
PACKAGING
Packaging unit
PCS
TT1
Thread per Inchs
TT
Thread Type
UNC
A
Head Diameter max.
Inch
H
Head Height max.
Inch
C
Radius
Inch
J
Hex. Socket Size Fract.
Inch
T
Key Engagement
Inch
M
Fillet Transition Diameter
Inch
R
Radius
Inch
K
Shoulder Neck Diameter
Inch
F
Shoulder Neck Width
Inch
NOMSIZE1
Nominal Thread Size
Inch
D1
Nominal Thread Size
Inch
G
Thread Neck Diameter
Inch
I
Thread Neck Width
Inch
N
Thread Neck Fillet
Inch
E
Thread Length
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models