Catalog navigation
CAD model selection
Selectable products: 50
HELP_VARIABLE
Company
Fabory
Description
ASME B18.6.3 FHMST1ACR - Flat Head Machine Screw Type 1a Cross Recess
Bill of material
Flat Head Machine Screw Type 1a Cross Recess ASME B18.6.3 #10X3/4
CNSORDERNO
Article number
NENNID
Short description
D
Nominal Diameter
Inch
L
Length
Inch
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.6.3
THREAD
Thread
Unified National Coarse
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Countersunk oval
DRIVINGFEATURE
Driving feature
Phillips
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
23-11-01-90
UNSPSC
31161504
ETIM
URL
https://www.fabory.com/en-GB/p/U51320.019.0075
PACKAGING
Packaging unit
PCS
TT
Thread type
TT1
Thread per inch
Inch
P
Pitch
Inch
AMAX
Head Diameter max. Edge Sharp
Inch
AMIN
Head Diameter min. Edge Rounded or Flat
Inch
H
Head Height Ref.
Inch
RP
Recess penetration gaging depth max
Inch
RM
Recess diameter
Inch
M
Driver size
Inch
JMAX
Slot Width max.
Inch
JMIN
Slot Width min.
Inch
TMAX
Slot Depth max.
Inch
TMIN
Slot Depth min.
Inch
FMAX
Protusion Above Gaging Diameter max.
Inch
FMIN
Protusion Above Gaging Diameter min.
Inch
G
Gaging Diameter
Inch
TL
Inch
LOD
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models