Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Fabory
Description
ASME B18.6.3 RWHTCST1CR - Round Washer Head Screw
Bill of material
Round Washer Head Screw ASME B18.6.3 #8X9/16
CNSORDERNO
Article Number
NENNID
Short description
D
Basic Diameter
Inch
L
Length
Inch
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.6.3
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Carbon steel
GRADE
Grade
SAE
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Mushroom head
DRIVINGFEATURE
Driving feature
Phillips
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
23-11-01-90
UNSPSC
ETIM
URL
https://www.fabory.com/en-GB/p/U26456.016.0056
PACKAGING
Packaging unit
PCS
TT1
Thread per inch
Inch
TT
Thread type
Type B
PI
Pitch
Inch
A
Crown diameter
Inch
B
Washer diameter max
Inch
H
Head higth max
0.080 Inch
U
Washer tickness
Inch
M
Recess diameter
Inch
DS
Driver Size
2.0 Inch
P
Recess peneteraton gaging depth max
Inch
TL
Inch
MAD
Major diameter max
Inch
MID
Minor diameter max
Inch
PD
Point diameter
Inch
S
Point taper length max
Inch
LOD
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models