Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
ASCO Numatics
Opis
ASND18-6-1 - Double Convoluted Air Bellows
Lista materiałowa
ASND18-6-1
MODEL
Model Number
ASND18-6-1
HEIGHT
Install Height
Cal
MH1
Min. Height
3.0 Cal
MH2
Max. Height
10.6 Cal
FR1
Force at Min. Height (80 psi)
3050 lbs.
FR2
Force at Max. Hieght (80 psi)
1000 lbs.
D1
Diameter of Base
5.55 Cal
D2
Maximum Diameter
8.60 Cal
D3
Installation space needed
9.25 Cal
B
Holes Distance
2.75 Cal
A
Air Inlet
MH
Monting Holes
3/8-16 UNC
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD