Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
ASND31-6-1 - Double Convoluted Air Bellows
Bill of material
ASND31-6-1
MODEL
Model Number
ASND31-6-1
HEIGHT
Install Height
Inch
MH1
Min. Height
3.0 Inch
MH2
Max. Height
10.8 Inch
FR1
Force at Min. Height (80 psi)
4080 lbs.
FR2
Force at Max. Height (80 psi)
950 lbs.
D1
Diameter of Base
6.34 Inch
D2
Maximum Diameter
9.84 Inch
D3
Installation space needed
10.43 Inch
B
Holes Distance
3.50 Inch
B1
Air Port Distance
1.50 Inch
A
Air Inlet
MH
Mounting Holes
3/8-16 UNC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models