Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
ASND82-10-1 - Double Convoluted Air Bellows
Bill of material
ASND82-10-1
MODEL
Model Number
ASND82-10-1
HEIGHT
Install Height
Inch
MH1
Min. Height
3.05 Inch
MH2
Max. Height
15.4 Inch
FR1
Force at Min. Height (80 psi)
11700 lbs.
FR2
Force at Max. Height (80 psi)
3850 lbs.
D1
Diameter of Base
11.30 Inch
D2
Maximum Diameter
15.95 Inch
D3
Installation space needed
16.55 Inch
B
Holes Distance
6.25 Inch
A
Air Inlet
MH
Mounting Holes
3/8-16 UNC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models