Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
ASNT82-12-1 - Triple Convoluted Air Bellows
Bill of material
ASNT82-12-1
MODEL
Model Number
ASNT82-12-1
HEIGHT
Install Height
Inch
MH1
Min. Height
4.4 Inch
MH2
Max Height
21.3 Inch
FR1
Force at Min. Height (80 psi)
10100 lbs.
FR2
Force at Max. Height (80 psi)
3100 lbs.
D1
Diameter of Base
11.30 Inch
D2
Maximum Diameter
14.96 Inch
D3
Installation space needed
15.94 Inch
B
Holes Distance
6.25 Inch
A
Air Inlet
MH
Mounting Holes
3/8-16 UNC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models