Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Azolgas
Description
ASP 500 V1 - GAS SPRINGS - Threaded
Bill of material
ASP 500 038 V1
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force (150 bar)
495 daN
IIF
Initial Intermediate Forces (150 bar)
495 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
495 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
45 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
22 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
130 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
TREADED
SERIEN
Series
ASP
INFO
Info Link
PDF data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models