Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
NTN Corporation
Description
ASPT Mini stretcher Set screw type
Bill of material
ASPT202-10
SD
Shaft Diameter
mm
UN
Unit Number
PNT
Position of the Unit
A
Dimension
mm
B
Dimension
mm
S
Dimension
mm
G
Dimension
mm
SS
Set Screw
M5x0.8
FB
Fixed bolt
M10
ALAD
Allowable load of adjustment direction
3.43 kN
ALOAD
Allowable load of adjustment direction
350 kgf
NNB
Nominal number of bearing
BLR
Cr Basic load rating
kN
BSLR
Cor Basic static load rating
kN
CBLR
Cr Basic load rating
kgf
CBSLR
Cor Basic static load rating
kgf
MASS
Mass
1.1 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NTN Corporation
    UCT Chevron Type Steel Frame
    NTN Corporation
    UCHB Hanger units
    NTN Corporation
    F-UCPM Pillow Blocks
    NTN Corporation
    Standard
    NTN Corporation
    F-UCFM Flange Units (Oval)
    NTN Corporation
    K811,K812,K893 (Cylindrical roller with the thrust cage)
    NTN Corporation
    UCL Groove Type Steel Frame
    NTN Corporation
    Standard
    NTN Corporation
    Standard
    NTN Corporation
    UCFE Flange Units (Oval) TAG TILE
    NTN Corporation
    Shielded type ZZ
    NTN Corporation
    Standard
    NTN Corporation
    Type SNZ2
    NTN Corporation
    K-series
Previews
3D
Dimension
2D
Download CAD models