Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ASS-gro
Bill of material
19000501
MD01
VAR__MANUID_
19000501
DESCSHORT
Short Description
ASS-gro
DESCLONG
Long Description
External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing screws, cover plugs and drilling template, External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1<br /><strong>Dimensions: </strong>140 x 120 x 20 mm
INTNO
International product number
4013902152025
MANUID
Product number of the Manufacturer
19000501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ASS-gro
EF000139
EV006034
EF002169
EV000139
EF002642
120
EF002643
false
EF002644
true
EF002645
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0484
LENGTH
120
WIDTH
140
DEPTH
20
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models