Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
ASS-kl
Bill of material
19000201
MD01
VAR__MANUID_
19000201
DESCSHORT
Short Description
ASS-kl
DESCLONG
Long Description
External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing screws, cover plugs and drilling template, External hinge set small, TK PS/PC 77 bis TK PS/PC 1809<br /><strong>Dimensions: </strong>7,5 x 8,4 x 25 mm
INTNO
International product number
4013902152018
MANUID
Product number of the Manufacturer
19000201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ASS-kl
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.028
LENGTH
8.400
WIDTH
7.500
DEPTH
25
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models