Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Grand Rapid Controls
Description
Assembly Cable Builder - Assembly Cable Builder
Bill of material
BC9785140299322750019913010199130175000000006000000000000000000000000
PN
Part No.
BC9785140299322750019913010199130175000000006000000000000000000000000
POSITION1
Cable Type
POSITION2
Cable Builder Left Cable
POSITION3
Cable Builder Right Cable
POSITIONTOP
Cable Builder Top Cable
POSITIONBOT
Cable Builder Bottom Cable
PNCONDUIT
Conduit Type
PNCABLE
Strand Type
BASICEFR
Basic Cable Conduit EF Type Right
BASICEFL
Basic Cable Conduit EF Type Left
COMPEFR
Compensator Conduit EF Type Right
COMPEF
Compensator Conduit EF Type Left
POS1SPLEFIN
Splitter Input Conduit EF Type
POS1SPLEFOUT1
Splitter Output 1 Conduit EF Type
POS1SPLEFOUT2
Splitter Output 2 Conduit EF Type
POS1ADJEFRIGHT
Adjuster Conduit EF Type Right
POS1ADJEFLEFT
Adjuster Conduit EF Type Left
POSTOPADJEFL
Adjuster Conduit EF Type Top Left
POSBOTADJEFL
Adjuster Conduit EF Type Bottom Left
BASICLMR
Basic Cable Lost Motion Type Right
BASICLML
Basic Cable Lost Motion Type Left
COMPLMR
Compensator Lost Motion Type Right
COMPLM
Compensator Lost Motion Type Left
POS1LMIN
Splitter Input Lost Motion Type
POS1LMOUT1
Splitter Output 1 Lost Motion Type
POS1LMOUT2
Splitter Output 2 Lost Motion Type
POS1LMR
Adjuster Lost Motion Type Right
POS1LML
Adjuster Lost Motion Type Left
POSTOPLML
Adjuster Lost Motion Type Left Top
POSBOTLML
Adjuster Lost Motion Type Left Bottom
BASICTERMR
Basic Cable Terminal Type Right
BASICTERML
Basic Cable Terminal Type Left
COMPTERMR
Compensator Terminal Type Right
COMPTERM
Compensator Terminal Type Left
POS1SPLTERIN
Splitter Input Terminal Type
POS1SPLTEROUT1
Splitter Output 1 Terminal Type
POS1SPLTEROUT2
Splitter Output 2 Terminal Type
POS1ADJTERMR
Adjuster Terminal Type Right
POS1ADJTERML
Adjuster Terminal Type Left
POSTOPADJTERL
Adjuster Terminal Type Left Top
POSBOTADJTERL
Adjuster Terminal Type Left Bottom
BASICEFPOS
Basic Cable Conduit Length
POS1C
Conduit Length 1
mm
POS2C
Conduit Length 2
mm
POS3C
Conduit Length 3
mm
POS1T
Top Conduit Length 1
mm
POS2T
Top Conduit Length 2
mm
POS1B
Bottom Conduit Length 1
mm
POS2B
Bottom Conduit Length 2
mm
GLGBASICR
Basic Cable Gauge Length Right
mm
Enter value for GLGBASICR
Basic Cable Gauge Length Right
mm
cm
inch
ft
GLGBASICL
Basic Cable Gauge Length Left
mm
Enter value for GLGBASICL
Basic Cable Gauge Length Left
mm
cm
inch
ft
GLGCOMPR
Compensator Cable Gauge Length Right
mm
GLGCOMP
Compensator Cable Gauge Length Left
mm
INCABLE
Splitter Input Cable Gauge Length
mm
LGLG
Adjuster Gauge Length Left
mm
RGLG
Adjuster Gauge Length Right
mm
GLGLTOP
Cable Gauge Length Top
mm
GLGLBOTT
Cable Gauge Length Bottom
mm
CBLG
Cable Body Length
75.00 mm
CBLGTOP
Cable Body Length Top
0.00 mm
CBLGBOTT
Cable Body Length Bottom
0.00 mm
POS1RC
Routing Clip Position 1 Selection
POS1RCQ
Routing Clip Position 1 Qty.
POS2RC
Routing Clip Position 2 Selection
POS2RCQ
Routing Clip Position 2 Qty.
POS3RC
Routing Clip Position 3 Selection
POS3RCQ
Routing Clip Position 3 Qty.
POS1TRC
Routing Clip Top Position 1 Selection
POS1TRCQ
Routing Clip Top Position 1 Qty.
POS2TRC
Routing Clip Top Position 2 Selection
POS2TRCQ
Routing Clip Top Position 2 Qty.
POS1BRC
Routing Clip Bottom Position 1 Selection
POS1BRCQ
Routing Clip Bottom Position 1 Qty.
POS2BRC
Routing Clip Bottom Position 2 Selection
POS2BRCQ
Routing Clip Bottom Position 2 Qty.
BCFS
Basic Cable Foam Selection
BF1
Basic Cable Foam
mm
BF2
Basic Cable Foam
mm
POS1F
Foam Position 1 Selection
F1
Foam Position 1 Length
mm
POS2F
Foam Position 2 Selection
F2
Foam Position 2 Length
mm
POS3F
Foam Position 3 Selection
F3
Foam Position 3 Length
mm
PTF1
Foam Top Position 1 Selection
F1T
Foam Top Position 1 Length
mm
PTF2
Foam Top Position 2 Selection
F2T
Foam Top Position 2 Length
mm
PBF1
Foam Bottom Position 1 Selection
F1B
Foam Bottom Position 1 Length
mm
PBF2
Foam Bottom Position 2 Selection
F2B
Foam Bottom Position 2 Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MuA
    STVO - KWL - Slip joint, oval STVO
    MuA
    BHSO 90° - KWL - Elbow, horizontal, oval 90° BHSO
    MuA
    MFO - KWL - Tube coupling (fitting connection), oval MFO
    MuA
    ETGVO - KWL - Offset, vertical, oval ETGVO
    MuA
    USO- KWL - Reduction fitting, symmetrical, oval-oval USO
    MuA
    ASTSO - KWL - Connection sleeve, symmetrical, oval ASTSO
    MuA
    OS - KWL - Oval cleat OS
    MuA
    ASTO - KWL - Connection sleeve, oval, 90° ASTO
    MuA
    DKO - KWL - Throttle valve, oval DKO
    MuA
    EDO - KWL - End cap, oval EDO
    MuA
    FBA A - KWL - Fussbodenauslass FBA
    MuA
    ATRO - KWL - Abzweig, rund-oval ATRO
    MuA
    KXHAOR - KWL - Kreuzstück horizontal, asymmetrisch, oval-rund KXHAOR
    MuA
    WFRO - KWL - Spiral falded tubes oval WFRO
Previews
3D
Dimension
2D
Download CAD models