Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Paroc Panel System
Description
AST F - AST Built-On
Bill of material
AST BO-AST F 150 SM2001500agreybw
PR
Product Range
AST Wall
APP
Application
PW
Panel Width
1200 mm
LODLEVEL
LOD Level
EP
External Profiles
IP
Internal Profiles
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
TT
Thermal Transmittance (U-value)
W/m2 K
TC
Thermal Conductivity (Lambda)
0.045 W/m K
CT
Core Thickness
mm
FR
Fire resistance
EC
External Panel Color
IC
Internal Panel Color
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models