Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
Paroc Panel System
Description
AST L - AST Reface
Bill of material
Reface-AST L 150 SM2001500agreybw
PR
Product Range
AST Wall
APP
Application
PW
Panel Width
1200 mm
LODLEVEL
LOD Level
EP
External Profiles
IP
Internal Profiles
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
TT
Thermal Transmittance (U-value)
W/m2 K
TC
Thermal Conductivity (Lambda)
0.038 W/m K
CT
Core Thickness
mm
FR
Fire resistance
N/A
EC
External Panel Color
IC
Internal Panel Color
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir