Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AST M20
Bill of material
23042001
MD01
VAR__MANUID_
23042001
DESCSHORT
Short Description
AST M20
DESCLONG
Long Description
Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall thicknesses from 1.5 - 4.0 mm, grey, Sealing range 8 - 13,5 mm<br /><strong>Dimensions: </strong>24,5 x 24,5 x 22,5 mm
INTNO
International product number
4013902852123
MANUID
Product number of the Manufacturer
23042001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AST M20
EF000007
EV000270
EF000010
EV000116
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000154
EF004593
8.0
EF005114
20
EF005115
-
EF005474
EV006419
EF007789
1.5
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0027
LENGTH
24.5
WIDTH
24.5
DEPTH
22.5
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models