Catalog navigation
CAD model selection
Selectable products: 62
HELP_VARIABLE
Company
Bando
Description
AT10-100
Bill of material
49AT10-100AF
Z
No. of teeth
DO
do
mm
BD
Root diameter
mm
FO
Fo
mm
FI
Fi
mm
DB
db
mm
SHAPE1
Shape
FL
Flange
SHAPE
Shape
AF
SD
d Bore
mm
Enter value for SD
d Bore
mm
cm
inch
ft
WA
102 mm
W
108 mm
L
128 mm
S
3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models