Catalog navigation
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
Bando
Description
AT20-025
Bill of material
33AT20-025AF
Z
No. of teeth
DO
do
mm
BD
Bottom diameter
mm
FO
Fo
mm
FI
Fi
mm
DB
db
mm
SHAPE1
Shape
FL
Flange
SHAPE
Shape
AF
SD
d Bore
mm
Enter value for SD
d Bore
mm
cm
inch
ft
WA
30 mm
W
40 mm
L
69 mm
S
5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bando
    AT20-100
    Bando
    AT20-050
    Jtekt North America
    Open type
    KANA (Katayama Chain)
    15mm
    KANA (Katayama Chain)
    25mm
    HPC
    AT10 - AT-type timing pulley - Aluminium -  Pitch AT10
    Bando
    AT20
    Bando
    15 mm
    Bando
    AT20-075
    Bando
    AT10-015
    norelem
    22420 - Gear racks in steel toothing milled, straight teeth, engagement angle 20°
    Bando
    AT5-025
    Bando
    25 mm
    norelem
    22003 - Toothed belt pulleys, AT profile
Previews
3D
Dimension
2D
Download CAD models