Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
Atira drawer set L470 H 54 white QV6 - Atira drawer set L470 H 54 white QV6
Bill of material
9245476
ARTICLENO
Order Number
9245476
NL
470.000 mm
FINISH
Silver
L
347.500 mm
C
1.000 mm
EB
12.500 mm
FINISH1
silver mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models