Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton BIM
Description
Atlantic Outdoor Wall - Self-contained safety luminaire
Bill of material
40071354874(300)
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PF
Product Family
Atlantic Outdoor wall
M
Material
MEAN
Material EAN
MDESC
Material Description
EF7000003
Mounting method
Wall built-up
EF7000004
Protection class
I
EF7000008
Width
184 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
Escape route lighting
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
Grey
EF7000187
Voltage type
AC
EF7000846
Built-in width
- mm
EF7000943
Built-in diameter
- mm
EF7001278
Type of indicator
-
EF7001438
Length
303 mm
EF7001456
Height/depth
160 mm
EF7001596
Material housing
Aluminium
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7004265
Built-in length
- mm
EF7004293
Impact strength
IK10
EF7004351
Battery quality
Lithium-ions
EF7005127
Nominal voltage
220-240 Vac
EF7005474
Degree of protection (IP)
IP65
EF7008732
Recognition distance
- m
EF7009347
Max. system power
W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
225 lm
EF7011099
Pictogram included
False
EF7011954
Luminous flux in standby mode
225 lm
EF7012090
Rated ambient temperature acc. IEC62722-2-1
°C
EF7012170
Light distributor
Focal lens
EF7023518
Built-in height/depth
- mm
TS
Testing system
CGline+
F
Frequency
50-60 Hz
GWT
Glow wire test
850 °C
OUC
Outdoor use compliance
yes
MODE
Mode
Maintained / Non-Maintained (M / NM)
AT
Autonomy
1/3/5/8 h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LDT file
LDT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models