Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
ATSEC36-Series
Bill of material
HellermannTyton 102-68360
IDNR
Identification
102-68360
MANUFACTURE19
Manufacturer type description
ATSEC36-PA66HIRHS-BK
LAENGEL
Length L
0.0 mm
LAENGEL2
Length L2
15.0 mm
BREITEW2
Width (W2)
10.1 mm
BREITEW
Width (W)
0.0 mm
HOEHEH2
Height (H2)
18.9 mm
HOEHEH
Height (H)
0.0 mm
BETRIEBSTEM46
Operating temperature
-40 °C bis +105 °C
VPI
Verpackungsinhalt
10000 Stk.
BUENDELMAX
Bundle ∅ max.
80 mm
BUNDELMIN
Bundle ∅ min.
0.0 mm
BLECHSTAERKEMIN
Blechstärke min.
1.5 mm
BLECHSTAERKEMAX
Blechstärke max.
4.0 mm
MATERIAL
Material
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
FARBE
Colour
Black (BK)
QUANTITYMIN
Quantity Min.
10000
ORIGIN
Country of Origin
DE
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models