Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
auf
Bill of material
AUF-D2-L5
CODE
LX1
AA
CZ1
OCr18Ni9
CZ2
SUS304-WP8
WYL
L X 45%
THCS
±10%
D
mm
L
mm
D1
d
0.20 mm
CL
Compression length
2.35 mm
F
Fmax
2.25 mm
N
Nmax
0.66 kgf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models