Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
Auto Clamp Unit - Socket
Bill of material
MACU-S-20KN STEEL NBR
CNSORDERNO
Order number
MACU-S-20KN STEEL NBR
ASSYNO
Assy No.
CB66783
MT
Material
STEEL
M
Mass
707 g
L1
(68) mm
L2
26 mm
L3
(42) mm
H1
□H
56 mm
H
WAF
WAF.32
T
Rc1/8
T1
M8 × 1.25 mm
SM
Seal material
NBR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NITTO KOHKI
    Auto Clamp Unit - Plug
    NITTO KOHKI
    MALC-1 to 8HP Type - Plug
    NITTO KOHKI
    SCY-S - Socket
    NITTO KOHKI
    MALC-01 TP Type - Plug
    NITTO KOHKI
    MALC-1 to 8HS Type - Socket
    NITTO KOHKI
    MALC-01 Type - Adapter
    NITTO KOHKI
    MAM-1TP12
    NITTO KOHKI
    MALC-01S Type - Socket
    NITTO KOHKI
    MAM-1TP16
    NITTO KOHKI
    MAM-1S-4
    NITTO KOHKI
    MAM-1TP8
    NITTO KOHKI
    MAM-1TP4
    NITTO KOHKI
    MALC-01 TP-FL Type - Plug
    NITTO KOHKI
    MS-SN Type - Socket
Previews
3D
Dimension
2D
Download CAD models