Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
FATH
Description
Automatic Connector Steel
Bill of material
099G081
PARTNR
Part #
PROFILE
Profile
N
Slot
AC
Automatic Connectors
With assembly set, incl. screw and T-slot nut (I) / hammer nut (B)
D
mm
L
mm
SW1
mm
SW2
mm
PW
Profile Width
SCREW
Screw
WEIGHT
Weight
g
CTN
Customs Tariff Number
73181900
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    Automatic Double Connector I, Slot 8 (Set)
    FATH
    Automatic Connector Steel -Cutting Sleeve
    FATH
    Inner Connector, Slot 8 + 10
    FATH
    Screw Connector I
    FATH
    Automatic Butt Connector Steel-Set
    FATH
    Milling Connector B, Slot 8
    FATH
    Inner Connector R
    FATH
    T-Matic Connector Steel
    FATH
    Universal Connector I
    FATH
    T-slot Nut 18.0 x 6.8 mm with Spring Loaded Ball
    FATH
    Cover Cap for Automatic Connector I, Slot 8
    FATH
    Strip Brush
    FATH
    Automatic Connector Stainless Steel
    FATH
    Roll-in T-slot Nut 12.5 x 6.0 mm with Spring Loaded Ball
Previews
3D
Dimension
2D
Download CAD models